MCRA-63-90
MINDMAN
Air cylinders
rotary_actuator
MCRA-Rotary actuator
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{mindman/air_cylinders/rotary_actuator/mcra_series/mcra_asmtab.prj},{NB=MCRA-63-90},{MODEL=MCRA},{TUBE=63},{ROTARYANGLE=90},{POS=0.000},{MOUNTING=},{PORTTHREAD=},{SWITCH=},{NSW=},{PPATH=assemblies/mcra_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MINDMAN
Description
MCRA - Rotary Actuator
Bill of material
MCRA-63-90
MODEL
Model
MCRA
TUBE
Tube I.D
63
mm
ROTARYANGLE
Rotary angle
90.000
180.000
90.000
180.000
°
POS
°
MOUNTING
Mounting type
Blank
LB:Foot
Blank
LB:Foot
PORTTHREAD
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
SWITCH
Sensor switch
Blank : Without switch
RCE: 2 wire (Reed switch)
RDE: 2 wire (Non-contact)
RDE-D: 2 wire (Non-contact)
RNE: 3 wire (NPN current sinking)
RNEE: 3 wire (NPN current sinking)
RPE: 3 wire (PNP current sinking)
RPEE: 3 wire (PNP current sinking)
RCE1: 2 wire (Reed switch)
RDE1E: 2 wire (Non-contact)
RNE1E: 3 wire (NPN current sinking)
RPE1E: 3 wire (PNP current sinking)
RDEP: 2 wire (Non-contact)
Blank : Without switch
RCE: 2 wire (Reed switch)
RDE: 2 wire (Non-contact)
RDE-D: 2 wire (Non-contact)
RNE: 3 wire (NPN current sinking)
RNEE: 3 wire (NPN current sinking)
RPE: 3 wire (PNP current sinking)
RPEE: 3 wire (PNP current sinking)
RCE1: 2 wire (Reed switch)
RDE1E: 2 wire (Non-contact)
RNE1E: 3 wire (NPN current sinking)
RPE1E: 3 wire (PNP current sinking)
RDEP: 2 wire (Non-contact)
NSW
Number of sensor switch
Blank: without switch
Blank: without switch