??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MCTL - Manopola conica
Bill of material
6306015
CODE
code
6306015
MOD
Modello
MCTL/25X50 Ø8
A
25 mm
L
50 mm
D
8 mm
E
25 mm
WGT
weight
12 g
MAT
Materiale
Tecnopolimero nero, finitura opaca. Foro cieco filettato.