??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
Kieback & Peter
Description
MD10 - Small actuators
Bill of material
MD10P-FTL-HE
SA010ID04
Manufacturer name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer order number
SA700ID04
Product description
SA100ID04
Actuator type
electrothermal
SA110ID04
Product group (series designation)
MD10
SA200ID03
CONTROLLER
2-point (open/close)
SA300ID03
Mechanical transmission
rotary
SA350ID03
Actuator connection
frictional
SA400ID03
Spindle attachment
interlocking
SA500ID03
Applications
water
SA700ID20
max. temperature of medium
90 °C
SA700ID22
Minimum temperature of medium
0 °C
SA700ID24
max. ambient temperature
50 °C
SA700ID25
min. ambient temperature
0 °C
SA700ID26
allowable ambient humidity (in operation)
85 % rF
SA700ID30
protection class
III in accordance with EN 60730
SA700ID31
sound power level
30 dB(A)
SA700ID32
mass (net)
0.39 kg
SA810ID10
Description/supplementary text for the order number
SA010ID02
Part number of the accessory
24