??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15/230-DA - Small Actuator
Bill of material
MD15/230-DA
IDNR
Ident.#
MD15/230-DA
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
86.5 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
51 mm
H2
Height (Rear view w/o shaft)
60 mm
H3
Height (Rear view with shaft)
95 mm
B
Width
48.5 mm
KOMBI
Combinations (with valve)
Radiator valves in the RA-N, RA-FN or RA-U series manufactured by Danfoss*
AN
Application (text)
The MD15/230-DA is an actuator for three-point or two-point control systems in zone post-treatment devices for heating, ventilation and air conditioning systems.
UNENN
Nominal voltage
230 V AC ±10 %, 50/60 Hz
LEIST
Power consumption
Dimensioning: 4.4 VA Nominal: 2.6 VA
ISTART
Switch-on current
Max. 10 A for a short time
ANST
Control
Three-point signal (open/stop/close) or two-point signal (open/close), min. switch-on time 2 s
ANSCH
Connection
Built-in cable- 1.5 m; 3 x 0.75 mm²
BATT
Battery life
-
MS
Measuring system
-
SCHNITT
Interfaces
-
MABS
Motor switch-off
Actuator spindle: - extending = load-dependent, - retracting = path-dependent
ANZ
Display
-
GER
Actuating noise
<28 dB (A) dB
HUB
Positioning stroke
3 mm mm
ZEIT
Positioning time
22 s/mm
F
Positioning force
100 N (nominal) N
STA
Position indicator
Stroke range scale
GEH
Housing
HANDVERST
Manual adjustment
Only when disconnected from the power supply, Socket for hexagon key on the actuator cover, 4 mm key socket
VBLOCK
Valve exercise
KENNLK
Characteristic curve compensation
-
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
TEMPU
Ambient temperature
0..+50 °C °C
FEU
Ambient humidity
0..85% r.h., non-condensing
USP
Overvoltage category
III
VERSCH
Level of contamination
2
IP
Degree of protection
IP54
SK
Protection class
II in accordance with EN 60730
EL
Installation position
Anywhere from vertical to horizontal Grad
WART
Maintenance
Maintenance-free
GEWICHT
242 g
SA810ID03
Artikelnummer
MD15/230