??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-C - Small Actuator
Bill of material
MD15-C
IDNR
Ident.#
MD15-C
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
86.5 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
51 mm
H2
Height (Rear view w/o shaft)
60 mm
H3
Height (Rear view with shaft)
75 mm
B
Width
48.5 mm
KOMBI
Combinations (with valve)
Rxx two-way valve and RWxx three-way valve, also for the D15xx and W15xx valves that were discontinued in 2003 (VST and VMT series manufactured by Controlli*)
AN
Application (text)
The MD15-C actuator is used for three-point, two-point or continuous control systems for zone post-treatment devices for heating, ventilation and air conditioning systems.
UNENN
Nominal voltage
AC 24 V ±10%; 50/60 Hz; DC 24 V ±10%
LEIST
Power consumption
Dimensioning: 3.7 VA (AC 24 V); 1.7 W (DC 24 V) Nominal: 2.5 VA (AC 24 V); 1.3 W (DC 24 V)
ISTART
Switch-on current
Max. 10 A for a short time
ANST
Control
Three-point signal (open/stop/close), min. switch-on time 2 s;two-point signal (open/close); DC 0(2)..10 V continuous control, < 0.5 mA, invertible
ANSCH
Connection
Built-in cable- 1.5 m; 3 x 0.5 mm²
MABS
Motor switch-off
LED display for operating voltage and status
ANZ
Display
GER
Actuating noise
<28 dB (A) dB
HUB
Positioning stroke
6 mm mm
ZEIT
Positioning time
22 s/mm
F
Positioning force
200 N (nominal) N
HANDVERST
Manual adjustment
Only when disconnected from the power supply, Socket for hexagon key under the cover plug on the actuator cover, 4 mm key socket
VBLOCK
Valve exercise
Can be switched on
KENNLK
Characteristic curve compensation
Can be switched on
STA
Position indicator
Stroke range scale
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
TEMPU
Ambient temperature
0..+50 °C °C
FEU
Ambient humidity
During operation: 0..85% r.h., non-condensing
USP
Overvoltage category
VERSCH
Level of contamination
2
IP
Degree of protection
IP54 only with the appropriate installation position
SK
Protection class
III
EL
Installation position
360° Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
250 g g
SA810ID03
Artikelnummer
MD15-C