??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-FTL-HE - Wireless Small Actuator
Bill of material
MD15-FTL-HE
IDNR
Ident.#
MD15-FTL-HE
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
85 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
62.5 mm
H2
Height (Rear view w/o shaft)
71.5 mm
H3
Height (Rear view with shaft)
91.5 mm
B
Width
47 mm
KOMBI
Combinations (with valve)
for Rxx and RWxx valves and other valves with an M30x1.5 connection that were manufactured by Heimeier, Honeywell-MNG*, Junkers*, Honeywell-Baukmann*, Oventrop* (2001 and later) or Cazzaniga*
AN
Application (text)
Radio-controlled, battery-powered actuator for room temperature control.For thermostat valves for direct mounting on standard radiator valves for room-specific temperature control in heating systems.The actuator is controlled by radio based on the non-proprietary EnOcean radio protocol.
UNENN
Nominal voltage
Battery-operated, 3 alkaline AA batteries (LR6AD Panasonic Powerline 1.5 V)
LEIST
Power consumption
ISTART
Switch-on current
ANST
Control
ANSCH
Connection
BATT
Battery life
Depends on the frequency and method of operation - roughly 3 years with factory setting
MS
Measuring system
Integrated digital temperature sensor; 0..40 °C; ±0.5 °C at 25 °C
SCHNITT
Interfaces
EnOcean® wireless interface: Radio telegram: EnOcean radio telegram, bidirectional - EEP A5-20-01 (battery powered actuator) - Frequency: 868.3 MHz - Range: approx. 30 m in buildings (depending on building substance) - Duty cycle: < 1% - Transmission and reception interval: every 2..20 min, can be set in 2 minute increments
MABS
Motor switch-off
Actuator spindle: - extending = load-dependent, - retracting = path-dependent
ANZ
Display
Status LED, multicolored
GER
Actuating noise
<28 dB (A) dB
HUB
Positioning stroke
Up to 3 mm mm
ZEIT
Positioning time
10 s/mm
F
Positioning force
100 N (nominal) N
STA
Position indicator
Stroke range scale
RUECKM
Position feedback
-
GEH
Housing
RAL 9010 pure white, battery compartment cover with mechanical locking mechanism
SCHALTH
Auxiliary switch
-
HANDVERST
Manual adjustment
VBLOCK
Valve exercise
KENNLK
Characteristic curve compensation
-
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
TEMPU
Ambient temperature
0..+50 °C °C
FEU
Ambient humidity
USP
Overvoltage category
VERSCH
Level of contamination
IP
Degree of protection
IP40
SK
Protection class
III
EL
Installation position
Anywhere from vertical to horizontal Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
157 g (without batteries); 225 g (with batteries) g
SA810ID03
Artikelnummer
MD15-FTL-HE