??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-FUNK - Small actuators
Bill of material
MD15-FTL-HE
SA010ID03
Date of issue (month) of the standard
200111
SA010ID04
Manufacturer name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer order number
SA700ID04
Product description
MD15-FTL-HE small wireless actuator for valves of the serie R and many valves with M30x1,5
SA100ID04
Actuator type
electromotive
SA110ID04
Product group (series designation)
MD15-FUNK
SA300ID03
Mechanical transmission
lifting
SA350ID03
Actuator connection
frictional
SA400ID03
Spindle attachment
interlocking
SA500ID03
Applications
water
SA700ID05
nominal/operating voltage
4.5 V
SA700ID06
type of nominal/operating voltage
SA700ID09
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
Hz
SA700ID10
power consumption AC at operating voltage
VA
SA700ID11
power consumption AC (in operation)
VA
SA700ID14
power consumption DC at operating voltage
W
SA700ID15
power consumption DC (in operation)
W
SA700ID18
inrush current
A
SA700ID19
inrush current duration relating to field inrush current
ms
SA700ID20
max. temperature of medium
120 °C
SA700ID22
Minimum temperature of medium
0 °C
SA700ID24
max. ambient temperature
50 °C
SA700ID25
min. ambient temperature
0 °C
SA700ID26
allowable ambient humidity (in operation)
% rF
SA700ID27
condensation allowable
SA700ID28
Level of contamination
SA700ID29
degree of protection provided by enclosure
SA700ID30
protection class
III in accordance with EN 60730
SA700ID31
sound power level
dB(A)
SA700ID32
mass (net)
kg
SA810ID10
Description/supplementary text for the order number
SA010ID02
Part number of the accessory
24