??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-HR - Small Actuator
Bill of material
MD15-HR
IDNR
Ident.#
MD15-HR
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
86.5 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
51 mm
H2
Height (Rear view w/o shaft)
60 mm
H3
Height (Rear view with shaft)
75 mm
B
Width
48.5 mm
KOMBI
Combinations (with valve)
for the R15/x and RW15/x valves that were discontinued in November 2015 (216Z and 316Z series from the manufacturer Hora)
AN
Application (text)
The MD15-HR actuator is used for three-point, two-point or continuous control systems for zone post-treatment devices for heating, ventilation and air conditioning systems.
UNENN
Nominal voltage
AC 24 V ±10%; 50/60 Hz; DC 24 V ±10%
LEIST
Power consumption
Dimensioning: 3.7 VA (AC 24 V); 1.7 W (DC 24 V) Nominal: 2.5 VA (AC 24 V); 1.3 W (DC 24 V)
ISTART
Switch-on current
Max. 10 A for a short time
ANST
Control
Three-point signal (open/stop/close), min. switch-on time 2 s;two-point signal (open/close); DC 0(2)..10 V continuous control, < 0.5 mA, invertible
ANSCH
Connection
Built-in cable- 1.5 m; 3 x 0.5 mm²
ANZ
Display
LED display for operating voltage and status
GER
Actuating noise
<28 dB (A) dB
HUB
Positioning stroke
9 mm mm
ZEIT
Positioning time
23 s/mm
F
Positioning force
200 N (nominal) N
HANDVERST
Manual adjustment
Only when disconnected from the power supply, Socket for hexagon key under the cover plug on the actuator cover, 4 mm key socket
VBLOCK
Valve exercise
Can be switched on
KENNLK
Characteristic curve compensation
Can be switched on
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
STA
Position indicator
Stroke range scale
TEMPU
Ambient temperature
0..+50 °C °C
FEU
Ambient humidity
During operation: 0..85% r.h., non-condensing
VERSCH
Level of contamination
2
IP
Degree of protection
IP54 only with the appropriate installation position
SK
Protection class
III
EL
Installation position
360° Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
250 g g
EA
SA810ID03
Artikelnummer
MD15-HE