??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-LP-R-HE - Small Actuator
Bill of material
MD15-LP-R-HE
IDNR
Ident.#
MD15-LP-R-HE
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
88.3 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
40 mm
H2
Height (Rear view w/o shaft)
50.5 mm
H3
Height (Rear view with shaft)
64.5 mm
B
Width
47 mm
KOMBI
Combinations (with valve)
for Rxx and RWxx valves and other valves with an M30x1.5 connection that were manufactured by Heimeier, Honeywell-MNG*, Junkers*, Honeywell-Baukmann*, Oventrop* (2001 and later) or Cazzaniga*
AN
Application (text)
MD15-LP-R-HE actuator for three-point, two-point or continuous control systems in zone post-treatment devices for heating, ventilation and air conditioning systems.
UNENN
Nominal voltage
AC 12 V (-10%) ..AC 24 V (+10%); 50/60 Hz orDC 15 V (-10%) ..DC 24 V (+10%) only with MD15-LP-R-HE
LEIST
Power consumption
Dimensioning: 3.8 VA (AC 12..24 V); 1.5 W (DC 15..24 V) Nominal: 1.5 VA (AC 12..24 V); 0.7 W (DC 15..24 V) Standby mode: 0.4 VA (AC 12..24 V); 0.2 W (DC 15..24 V)
ISTART
Switch-on current
max. 7,5 A < 1 ms
ANST
Control
Two-point signal (open/close), three-point signal (open/stop/close), min. switch-on time 2 s or DC 0(2)..10 V continuous control, Re = 100 k control invertible
ANSCH
Connection
Built-in cable- 1.5 m; 5 x 0.5 mm²
ANZ
Display
LED display for startup
GER
Actuating noise
<28 dB (A) dB
HUB
Positioning stroke
Max. 6 mm, automatic valve adaptation mm
ZEIT
Positioning time
10 s/mm
F
Positioning force
100 N (nominal) N
RUECKM
Position feedback
0..10 V DC, 5 mA für 0..100% Stellhub
VBLOCK
Valve exercise
Can be switched on
KENNLK
Characteristic curve compensation
Can be set to linear or same percentage
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
STA
Position indicator
Stroke range scale
TEMPU
Ambient temperature
During operation: 0..50° CNot in operation: -20..60° C °C
FEU
Ambient humidity
0..85% r.h., non-condensing
USP
Overvoltage category
III
VERSCH
Level of contamination
2
IP
Degree of protection
IP54
SK
Protection class
III in accordance with EN 60730
EL
Installation position
360° Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
230 g g
SRDUNG
DC 0..10 V, 5 mA for 0..100% positioning stroke
SA810ID03
Artikelnummer