??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-MOD-N-Q - Small Actuator
Bill of material
MD15-MOD-N-Q
IDNR
Ident.#
MD15-MOD-N-Q
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
90.5 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
51 mm
H2
Height (Rear view w/o shaft)
60 mm
H3
Height (Rear view with shaft)
75 mm
B
Width
48.5 mm
KOMBI
Combinations (with valve)
for RBQ15..32 valves
AN
Application (text)
The actuator with valve and other components is designed for continuous control systems in zone post-treatment devices for heating, ventilation and air conditioning systems. Sample applications include fan coil systems, heating and cooling ceilings, and so on.Control is via Modbus RTU communication.Integrated functions such as actuating position, temperature recording, control functions, calculation and limitation functions, automatic closing point detection, leakage notification, malfunction messages, valve exercise and rinse cycles are transmitted to the automation station via Modbus and can be parameterized.
UNENN
Nominal voltage
AC 24 V ±10%; 50/60 Hz; DC 24 V ±10%
LEIST
Power consumption
Dimensioning: 4.2 VA (AC 24 V); 2.2 W (DC 24 V) Nominal: 3.8 VA (AC 24 V); 1.9 W (DC 24 V)
ISTART
Switch-on current
DC 24 V; 5.0 A; 0.025 A²s AC 24 V; 7.2 A; 0.052 A²s
ANST
Control
Directly via Modbus through automation station or gateway
ANSCH
Connection
One built-in cable- 1.5 m; 2 x 0.5 mm2 / 2 x 2 x 0.34 mm2, insulated
SCHNITT
Interfaces
RS485 Modbus RTU slave; max. 1000 m, baud rate-dependent
MABS
Motor switch-off
Actuator spindle: - extending = load-dependent, - retracting = path-dependent
ANZ
Display
LED display for operating voltage and status
GER
Actuating noise
<31 dB (A) dB
HUB
Positioning stroke
max. 9 mm mm
ZEIT
Positioning time
22 s/mm
F
Positioning force
150 N N
VBLOCK
Valve exercise
Can be switched on, Can be parameterized via Modbus
TEMPV
Permitted medium temperature in the valve
-10..+120 °C °C
TEMPU
Ambient temperature
0..+50 °C °C
FEU
Ambient humidity
During operation: 0..85% r.h., non-condensing, Not in operation: 0..85% r.h., non-condensing
STA
Position indicator
Stroke range scale
USP
Overvoltage category
III
VERSCH
Level of contamination
2
IP
Degree of protection
IP54
SK
Protection class
III in accordance with EN 60730
EL
Installation position
360° Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
340 g g
SA810ID03
Artikelnummer