??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-Q - Small Actuator
Bill of material
MD15-Q
IDNR
Ident.#
MD15-Q
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
86.5 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
51 mm
H2
Height (Rear view w/o shaft)
60 mm
H3
Height (Rear view with shaft)
75 mm
B
Width
48.5 mm
KOMBI
Combinations (with valve)
for RBQ15..32 valves
AN
Application (text)
The MD15-Q is an actuator for continuous control systems in zone post-treatment devices for heating, ventilation and air conditioning systems. It is used with an RBQ15..32 two-way combo valve with automatic differential pressure-independentflow rate control (hydraulic balancing).
UNENN
Nominal voltage
AC 24 V ±10%; 50/60 Hz; DC 24 V ±10%
LEIST
Power consumption
Dimensioning: 3.7 VA (AC 24 V); 1.7 W (DC 24 V) Nominal: 2.5 VA (AC 24 V); 1.3 W (DC 24 V)
ISTART
Switch-on current
max. 8 A, <1 ms
ANST
Control
Continuous control DC 0(2) to 10 V; < 0.5 mA, invertible
ANSCH
Connection
Built-in cable- 1.5 m; 3 x 0.5 mm²
ANZ
Display
LED display for operating voltage and status
GER
Actuating noise
<28 dB (A) dB
HUB
Positioning stroke
4 mm mm
ZEIT
Positioning time
22 s/mm
F
Positioning force
150 N (nominal) N
HANDVERST
Manual adjustment
Only when disconnected from the power supply, Socket for hexagon key under the cover plug on the actuator cover, 4 mm key socket
VBLOCK
Valve exercise
Can be switched on
KENNLK
Characteristic curve compensation
Can be set based on the default setting of the valve
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
TEMPU
Ambient temperature
During operation: 0..+50 °C °C
STA
Position indicator
Stroke range scale
FEU
Ambient humidity
During operation: 0..85% r.h., non-condensing
USP
Overvoltage category
III
VERSCH
Level of contamination
2
IP
Degree of protection
IP54 only with the appropriate installation position
SK
Protection class
III
EL
Installation position
360° Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
250 g g
EA
SA810ID03
Artikelnummer