??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOTECK
Description
MD66 - Actuator
Bill of material
MD66-24-A4-238.288-C11-0
MODEL
Model No
MD66
IV
Input voltage
24: 24V DC
MAST
Motor and Spindle type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
FC
Front connector
D1
Diameter of pivot without bushing(D1)
mm
D2
Diameter of pivot with bushing (D2)
mm
RC
Rear connector
D12
Diameter of pivot without bushing (D1)
mm
D22
Diameter of pivot with bushing (D2)
mm
PF
Positioning feedback
OPT3
Options
CL
Cable length
PUSH
Push Max.
6000 N
PULL
Pull Max.
4000 N
SA
Self-locking force Max.
5000 N
TSNL
Typical speed (No load)
4.2 mm/s
TSFL
Typical speed (Full load)
2.9 mm/s
TCNL
Typical current(No load)
0.6 A
TCFL
Typical current(Full load)
2.7 A