??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0014-01 - Parts
Bill of material
MDSL0014-01
MN
Model Number
MDSL0014-01
MP
Mounting Positions
LO
Conduit Hole Position
AA
3/4 Inch
AC
144 mm
AF
65 mm
C
481.728 mm
ES
60.4 mm
NW
N-W
57.15 mm
P
212.56 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XN
106 mm
XL
123.5115 mm