??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0014-02 - Parts
Bill of material
MDSL0014-02
MN
Model Number
MDSL0014-02
MP
Mounting Positions
LO
Conduit Hole Position
AA
3/4 Inch
AB
186.8708 mm
AC
160 mm
AF
80 mm
C
547.978 mm
ES
45.5 mm
M
142.9 mm
NW
N-W
69.85 mm
P
254.56 mm
R
25 mm
S
6.387 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XN
122 mm
XL
151.9544 mm