??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-04 - Parts
Bill of material
MDSL0031-04
MN
Model Number
MP
Mounting Positions
LO
Conduit Hole Position
A
311.8 mm
AA
1.25 英寸
AB
305.72 mm
AC
244 mm
AE
158.7 mm
AF
100 mm
B
298 mm
BA
107.95 mm
C
619.05 mm
D
158.65 mm
G
19.00 mm
J
58.0 mm
H
14.2875 mm
E
127 mm
ES
73.1 mm
F2
2F
254.0 mm
NW
N-W
101.600 mm
M
229.0 mm
O
341.150 mm
P
345 mm
R
35.9 mm
S
9.575 mm
T
51 mm
U
41.275 mm
V
95.250 mm
XL
187.06 mm
XN
134 mm