??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-18 - Geometry
Bill of material
MDSL0031-18
MN
Model Number
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
4 Inch
AB
608.0093 mm
AC
498.35 mm
AE
279 mm
AF
232.5 mm
B
880 mm
BA
190.5 mm
C
1505.2 mm
D
279 mm
G
35 mm
J
115 mm
K
350 mm
H
20.64 mm
E
228.6 mm
ES
175 mm
F2
2F
635 mm
NW
N-W
215.9 mm
M
529 mm
O
633 mm
P
685.52 mm
R
73.152 mm
S
22.225 mm
T
90 mm
U
85.725 mm
V
209.55 mm
XL
385.0948 mm
XN
260 mm