??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-22 - Geometry
Bill of material
MDSL0031-22
MN
Model Number
MP
Mounting Positions
LO
Conduit Hole Position
A
630 mm
AA
4 英寸
AB
628.0093 mm
AC
518.35 mm
AE
317 mm
AF
232.5 mm
B
1010 mm
BA
215.9 mm
C
1822.075 mm
D
317 mm
G
65 mm
J
160 mm
H
28.6 mm
E
254 mm
ES
267 mm
F2
2F
812.8 mm
NW
N-W
295.275 mm
M
630 mm
O
665 mm
P
702.52 mm
R
96.951 mm
S
25.476 mm
T
128.5 mm
U
111.125 mm
V
288.925 mm
XL
385.0948 mm
XN
260 mm