??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-03 - Geometry
Bill of material
MDSL0051-03
MN
Model Number
MDSL0051-03
MP
Mounting Positions
LO
Conduit Hole Position
A
262.6 mm
AA
35 mm
AB
284.9158 mm
AC
223.5 mm
AE
133.25 mm
AF
70 mm
B
220 mm
BA
88.9 mm
C
436.5 mm
D
133.25 mm
G
19.35 mm
J
50 mm
H
11.1125 mm
E
108 mm
ES
61.3 mm
F2
2F
177.8 mm
NW
N-W
85.7 mm
M
173 mm
O
288.25 mm
P
269 mm
R
30.505 mm
S
7.988 mm
T
51 mm
U
34.925 mm
V
79.38 mm
XL
176.0515 mm
XN
155 mm