??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-04 - Geometry
Bill of material
MDSL0051-04
MN
Model Number
MDSL0051-04
MP
Mounting Positions
LO
Conduit Hole Position
A
315.8 mm
AA
44 mm
AB
312.9185 mm
AC
251.5 mm
AE
158.75 mm
AF
70 mm
B
298 mm
BA
108 mm
C
574.6 mm
D
158.7 mm
G
18.8 mm
J
60 mm
H
14.2876 mm
E
127 mm
ES
74 mm
F2
2F
254 mm
NW
N-W
101.6 mm
M
233 mm
O
341.15 mm
P
313 mm
R
35.96 mm
S
9.525 mm
T
41.5 mm
U
41.275 mm
V
95.25 mm
XL
176.0515 mm
XN
155 mm