??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-07A - Geometry
Bill of material
MDSL0051-07A
MN
Model Number
MDSL0051-07A
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
91 mm
AB
375.3555 mm
AC
311 mm
AE
308.4 mm
AF
140 mm
B
340 mm
BA
149.255 mm
C
728.825 mm
D
228.4 mm
G
25.6 mm
J
90 mm
K
75 mm
H
17.4625 mm
E
177.8 mm
ES
107.95 mm
F2
2F
285.75 mm
NW
N-W
149.225 mm
M
287.5 mm
O
463.4 mm
P
465 mm
R
51.125 mm
S
15.875 mm
T
71 mm
U
60.325 mm
V
142.875 mm
XL
244.4588 mm
XN
178 mm