??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-09A - Geometry
Bill of material
MDSL0051-09A
MN
Model Number
MDSL0051-09A
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
91 mm
AB
547.0193 mm
AC
417 mm
AE
359.2 mm
AF
220 mm
B
440 mm
BA
190.5 mm
C
862.45 mm
D
279.2 mm
G
22.4 mm
J
110 mm
K
120 mm
H
20.6375 mm
E
228.6 mm
ES
76.2 mm
F2
2F
368.3 mm
NW
N-W
120.65 mm
M
369.15 mm
O
569.2 mm
P
560 mm
R
51.333 mm
S
15.875 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm