??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0145-11 - Geometry
Bill of material
MDSL0145-11
MN
Model Number
MDSL0145-11
MP
Mounting Positions
LO
Conduit Hole Position
A
555 mm
AA
91 mm
AB
545.0193 mm
AC
415 mm
AE
279 mm
AF
220 mm
B
490 mm
BA
190.5 mm
C
1287.25 mm
D
279 mm
E
228.6 mm
ES
175 mm
H
20.6375 mm
K
120 mm
NW
N-W
215.9 mm
M
436.5 mm
O
559 mm
P
550 mm
R
73.152 mm
S
22.275 mm
T
90 mm
U
85.725 mm
V
209.55 mm
XL
398.5311 mm
XN
290 mm