??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-03-210LP-HEFF - Geometry
Bill of material
MDSL0151-03-210LP-HEFF
MN
Model Number
MDSL0151-03-210LP-HEFF
MP
Mounting Positions
LO
Conduit Hole Position
AA
1 Inch
AB
270.716 mm
AC
209 mm
AF
100 mm
AG
676 mm
AH
69.85 mm
AJ
233 mm
AK
209.55 mm
BB
6.35 mm
BD
254 mm
BE
20 mm
BF
10.3188 mm
BU
45 deg
BV
230 mm
C
745.85 mm
ES
32.51 mm
EU
31.750 mm
EW
9.525 mm
EX
19.05 mm
OX
318 mm
P
298 mm
R
35.585 mm
S
9.525 mm
U
41.275 mm
V
69.85 mm
XL
187.0611 mm
XN
134 mm