??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0171-08 - Geometry
Bill of material
MDSL0171-08
MN
Model Number
MDSL0171-08
MP
Mounting Positions
LO
Conduit Hole Position
A
486 mm
AA
3.5 Inch
AB
414 mm
AC
336 mm
AE
253.9 mm
AF
130 mm
B
449 mm
BA
168.275 mm
C
1072.05 mm
D
253.9 mm
G
35 mm
J
100 mm
K
150 mm
H
20.54 mm
E
203.2 mm
ES
142.85 mm
F2
2F
349.25 mm
FF2
2FF
311.625 mm
NW
N-W
184.15 mm
O
495.9 mm
P
520 mm
R
62.23 mm
S
19.1 mm
T
71 mm
U
73.025 mm
V
177.8 mm
XL
230.3012 mm
XN
196 mm