??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-02-46P - Geometry
Bill of material
MDSLV0245-02-46P
MN
Model Number
MDSLV0245-02-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
0.75 INCH
AB
209.4022 mm
AF
67.5 mm
AJ
184.15 mm
AK
180 mm
AH
66.45 mm
BB
6.6 mm
BD
215.9 mm
BF
3/8" - 16 UNC INCH
BV
143.1 mm
C
392.55 mm
ES
48.5 mm
NW
N-W
69.85 mm
P
252 mm
R
25 mm
S
6.355 mm
T
41.5 mm
U
28.575 mm
V
69.342 mm
XL
154.7710 mm
XN
134 mm