??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-03-2P - Geometry
Bill of material
MDSLV0245-03-2P
MN
Model Number
MDSLV0245-03-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.00 INCH
AB
263.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
79.25 mm
BB
6.6 mm
BD
229 mm
BF
1/2 - 13 UNC INCH
BV
184.6 mm
C
492.85 mm
ES
65.5 mm
NW
N-W
85.85 mm
P
293 mm
R
30.5 mm
S
7.938 mm
T
51 mm
U
34.925 mm
V
84.328 mm
XL
198.4245 mm
XN
150 mm