??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0285-03-46P - Geometry
Bill of material
MDSLV0285-03-46P
MN
Model Number
MDSLV0285-03-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.00 Cal
AB
263.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
79.25 mm
BB
6.6 mm
BD
229 mm
BF
1/2" - 13 UNC Cal
BV
184.6 mm
C
492.85 mm
ES
65.5 mm
NW
N-W
85.85 mm
P
293 mm
R
30.5 mm
S
7.938 mm
T
51 mm
U
34.925 mm
V
84.328 mm
XL
198.4245 mm
XN
150 mm