您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
MEC2-05-01-L-DV
Samtec
Connectors
High Speed Board-To-Board
28+ Gbps Solutions
High speed interconnects that support 28+ Gbps requirements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/28_gbps_solutions/28_gbps_solutions_2/mec2_dv_asmtab.prj},{NB=MEC2-05-01-L-DV},{SERIES=MEC2-DV},{POS=05},{CT=01},{PLOPT=-L: 10µ'' Selective Gold In Contact Area Matte Tin On Tail},{ROW=-DV: Surface Mount},{POLOPT=},{WTOPT=},{KOPT=},{TROPT=},{PPATH=parts/mec2_asmtpl.prj},{ROW1=DV},{SHOWPAD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
MEC2-DV Series - MEC2-DV Series - 2.00 mm Mini Edge Card Connector, Vertical
明細表
MEC2-05-01-L-DV
PN
Part Number
MEC2-05-01-L-DV
SERIES
Series
MEC2-DV
POS
Number Of Positions
-05
-08
-20
-30
-40
-50
-05
-08
-20
-30
-40
-50
CT
Card Thickness
-01: 1.57mm [.062" ] Thick
-02: 2.36mm [.093"] Thick
-01: 1.57mm [.062" ] Thick
-02: 2.36mm [.093"] Thick
PLOPT
Plating Options
-L: 10µ'' Selective Gold In Contact Area Matte Tin On Tail
ROW
Row Specification
-DV: Surface Mount
POLOPT
Polarization Option
Not Selected
Non-standard option - Please contact SAMTEC: -NP: Non-Polarized
Not Selected
Non-standard option - Please contact SAMTEC: -NP: Non-Polarized
WTOPT
Weld Tab Option
Not Selected
-WT: Weld Tabs
Not Selected
-WT: Weld Tabs
KOPT
Polymide Film Option
Not Available
Not Available
TROPT
Packaging Options
Blank: Tubes
-TR: Tape & Reel
-FR: Full Reel qty. Tape and Reel
Blank: Tubes
-TR: Tape & Reel
-FR: Full Reel qty. Tape and Reel
SHOWPAD
Pad Show/Hide (Model Only)
Not Applicable
Not Applicable