??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
RCM
Description
Medium load,short single pin - Precompressed Unit
Bill of material
1501B40122
CODE
Special Springs
CODE2
PSA - Mabec
L1
122.000 mm
SX
mm
Enter value for SX
mm
cm
inch
ft
A
mm
B
- mm
D
mm
S1
Initial deflection
15 mm
F1
Force
N
S2
Deflection 25% Lo
17 mm
F2
Force
N
S3
Deflection 32% Lo
25 mm
F3
Force
N
C
mm
T
mm
XMINIMO
13 mm
DH
mm
L0
127 mm
R
N/mm