??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
RCM
Description
Medium load,single pin - Precompressed Unit
Bill of material
1501B50100
CODE
Special Springs
CODE2
PSA - Mabec
L1
mm
SX
mm
Enter value for SX
mm
cm
inch
ft
A
mm
B
- mm
D
mm
S1
Initial deflection
mm
F1
Force
N
S2
Deflection 25% Lo
mm
F2
Force
N
S3
Deflection 32% Lo
mm
F3
Force
N
C
mm
T
mm
XMINIMO
25 mm
DH
mm
L0
mm
R
N/mm