??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø120 with 2 bores
Bill of material
MOVET+4061408033263
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
16.5 mm
H
H-Total height
mm
SL
Maschine foot load
45000 N
INFO
Download link
Download link