??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø150
Bill of material
MOVET+4061408027958
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height machine-bottom
40 mm
B
Usable thread lenght
mm
D
Ø-Base
150 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
26.5 mm
H
H-Total height
mm
SL
Maschine foot load
50000 N
INFO
Download link
Download link