??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SLV
Description
MEDO 30 - Indoor Ceiling luminaire LED
Bill of material
1000857
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
0101020101
CATEGORY
Category (Aks text)
Indoor LED surface ceiling luminares
PN
Product name
MEDO 30
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
MEDO
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
WR
Warranty
5
INDE
Included devices
INAC
Included accessories
fastening material incl.
SPSKU
Spareparts SKU
SPEAN
Spareparts EAN
ACSKU
Accessories SKU
ACEAN
Accessories EAN
COLOR1
Color 1
MAT1
Material 1
Aluminium
MAT2
Material 2
Polymethylacrylat (PMMA)
FF
Fixture form
round
RV
Rated voltage
220-240V ~50/60Hz sek. 350mA mA/V
RAS
Rated secondary ma/V
350 V
CUI
Current in a
0.35 A
WEWA
Weighted wattage
VT
Voltage type
AC
OPTE
Operating temperature
EEK
Energy efficiency class
Contains EEC D light sources
INCU
Inrush current
ICTIM
Inrush current time in mikroseconds
ms
OLOLM
Overall lumen output in lm
QSB
Quantity seperate beams
LTH
Life time in hours
PRLE
Product length
11 cm
PRWI
Product width
28 cm
PRHE
Product height
28 cm
PRDI
Product diameter
28 cm
PALE
Package length
cm
PAWI
Package width
cm
PAHE
Package height
cm
NEWE
Net weight
kg
BRWE
Gross weight
kg
IPSC
IP Code
IP 20
SACL
Safetyclass
I
LIDI
Light distribution
DIMM
Dimmable
1
DIMT
Dim technology
LIEX
Light exit
MOU
Mounting
Surface
MOUDE
Mounting detailed
VAWAT
Variant wattage
VALUOU
Variant lumen output
VALUPW
Variant lumen per watt
VALICO
Variant light color
3000
VACRI
Variant cri
80
VABEAN
Variant beam angle
105
UGRSPC
UGR characteristics
25
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
PRPEROUPA
Products per outer packaging
5
THWIPO
Through wiring possible
MWGISM
Max wire gauge in square millimetre
2.5 sq mm
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)