??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SLV
Description
MEDO 60 SQUARE DALI - Indoor LED surface ceiling luminares
Bill of material
1002882
ON
Article Number
1002882
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
4024163230780
AKSCODE
Aks code
0101020101
CATEGORY
Category (Aks text)
Indoor LED surface ceiling luminares
PN
Product name
MEDO 60
TITLE
Product Title
MEDO 60 SQUARE DALI, Indoor LED recessed ceiling light, white, 3000K
LONGTEXT
Product longdescription
The MEDO 60 CL Square has a clear edge, and adds a square version to the MEDO series. Thanks to having an integrated premium LED, it provides bright and uniform illumination. The ceiling light can be converted into a pendant using a suspension kit, and is therefore also ideal for rooms with high ceilings. The built-in LED driver allows direct connection to a mains supply of 120V – 240V.
FAM
Family
MEDO
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
WR
Warranty
5
INDE
Included devices
LED driver incl.
INAC
Included accessories
fastening material incl.
ACSKU
Accessories SKU
1001950,1001951,1001952,135250,135251,135254
ACEAN
Accessories EAN
4024163221825,4024163221832,4024163221849,4024163158664,4024163158671,4024163158688
COLOR1
Color 1
white
MAT1
Material 1
Aluminium
MAT2
Material 2
Acrylic
FF
Fixture form
square
RV
Rated voltage
220-240V ~50/60Hz mA/V
RAS
Rated secondary ma/V
1000 V
CUI
Current in a
1 A
WEWA
Weighted wattage
39
VT
Voltage type
AC
OPTE
Operating temperature
-20-45°C
EEK
Energy efficiency class
Contains EEC E light sources
INCU
Inrush current
6
ICTIM
Inrush current time in mikroseconds
30 ms
OLOLM
Overall lumen output in lm
3800
LTH
Life time in hours
25000
PRLE
Product length
60 cm
PRWI
Product width
60 cm
PRHE
Product height
12.5 cm
PALE
Package length
69 cm
PAWI
Package width
15 cm
PAHE
Package height
69 cm
NEWE
Net weight
6.308 kg
BRWE
Gross weight
7.894 kg
IPSC
IP Code
IP 20
SACL
Safetyclass
I
DIMM
Dimmable
1
DIMT
Dim technology
DALI
MOU
Mounting
Surface
MOUDE
Mounting detailed
Ceiling, Ceiling with accessories
VAWAT
Variant wattage
39
VALUOU
Variant lumen output
3800
VALUPW
Variant lumen per watt
97.4359
VALICO
Variant light color
3000
VACRI
Variant cri
80
VABEAN
Variant beam angle
105
UGRSPC
UGR characteristics
22
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
71415
PAVO
Package volume
71415
MWGISM
Max wire gauge in square millimetre
2.5 sq mm
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)