??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
SLV
Description
MEDO RING 60 DALI - Indoor LED pendant lamp
Bill of material
1002890
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
01010401
CATEGORY
Category (Aks text)
Indoor LED pendant lamp
PN
Product name
MEDO RING 60
TITLE
Product Title
LONGTEXT
Product longdescription
As well as having an appealing design, the modern MEDO RING impresses with efficient and powerful LED modules that are also dimmable. The aluminium frame is fitted with an acrylic glass cover which provides bright and uniform illumination. Its 1.5 metre pendant length makes it ideal for rooms with high ceilings. The built-in LED driver makes direct connection to a 120V to 240V mains supply possible.
FAM
Family
MEDO
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
WR
Warranty
5
INDE
Included devices
LED driver incl.
INAC
Included accessories
fastening material incl.
COLOR1
Color 1
MAT1
Material 1
Aluminium
MAT2
Material 2
Polymethylacrylat (PMMA)
FF
Fixture form
round
RV
Rated voltage
220-240V ~50/60Hz mA/V
RAS
Rated secondary ma/V
700 V
CUI
Current in a
0.7 A
WEWA
Weighted wattage
34
VT
Voltage type
AC
OPTE
Operating temperature
-25-40°C
EEK
Energy efficiency class
Contains EEC E light sources
INCU
Inrush current
15
ICTIM
Inrush current time in mikroseconds
100 ms
OLOLM
Overall lumen output in lm
QSB
Quantity seperate beams
1
LTH
Life time in hours
20000
PRLE
Product length
8 cm
PRWI
Product width
60 cm
PRHE
Product height
60 cm
PRDI
Product diameter
60 cm
PELE
Pendant length
150 cm
PALE
Package length
cm
PAWI
Package width
cm
PAHE
Package height
cm
CAHE
Canopy height
4 cm
CADI
Canopy diameter
18 cm
CAFO
Canopy form
round
NEWE
Net weight
kg
BRWE
Gross weight
kg
IPSC
IP Code
IP 20
SACL
Safetyclass
I
LIDI
Light distribution
rotationssymetrisch
DIMM
Dimmable
1
DIMT
Dim technology
DALI
LIEX
Light exit
direkt
MOU
Mounting
Surface
MOUDE
Mounting detailed
Ceiling
VAWAT
Variant wattage
34
VALUOU
Variant lumen output
VALUPW
Variant lumen per watt
VALICO
Variant light color
3000
VACRI
Variant cri
80
VABEAN
Variant beam angle
105
UGRSPC
UGR characteristics
22
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
MOD_MEDO_60_RING_DALI
MWGISM
Max wire gauge in square millimetre
2.5 sq mm
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)