??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MEP6 - Plastic enclosure - six positions
Bill of material
ABB - 1SFA611816R1000 + MEP6-0 Enclosure
PN
Product Id
1SFA611816R1000
EXTTYPE
Extended Product Type
MEP6-0
INVDES
Invoice Description
MEP6-0 Enclosure
TYPE
Type
MEP6-0
SN
S/N Code Number
1SFA611816R1000
DES
Description
ENCLOSURE 6-POS#MEP6-0
DESCSHORT
Short Description
ENCLOSURE 6-POS#MEP6-0
DESCLONG
Long Description
MEP6-0 Enclosure issix seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
INTNO
International product number
7320500312773
MANUID
Product number of the Manufacturer
1SFA611816R1000
MANUNAME
Manufacturer Name
ABB
EF001372
Number of command positions
6
EF004008
Construction type housing
Surface mounting housing
EF001596
Material housing
Plastic
EF000243
Diameter openings
22 mm
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF000008
Width
0.301 mm
EF000040
Height
0.061 mm
EF000049
Depth
0.075 mm
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page