??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 RS PM - 3-2 Sensible roller lever valve
Bill of material
1272533003
CODE
Code
REF
Reference
F
Function
3-2
C
Connection
G1/8 Pollici
Q
Flow rate
750 Nl/min
R
Return
PM
O
Option
P
Working pressure
1÷10 Bar
FA
Thrust force (6 bar)
4.5 N
TA
Valve size
22 mm
M
Material
Metallo