??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 5 RL ML OO M - 5-2 roller lever valve
Bill of material
1272435002
CODE
Code
REF
Reference
F
Function
5-2
C
Connection
G1/8 Pollici
Q
Flow rate
800 Nl/min
R
Return
ML
O
Option
OO
P
Working pressure
0÷10 Bar
FA
Thrust force (6 bar)
16 N
TA
Valve size
22 mm
M
Material
Metallo