您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
METB-42-0100-F08-
MEDAN
Electric actuators
slider electric cylinder belt driven
METB-Belt driven units
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{medan/electric_actuators/slider_electric_cylinder_belt_driven/metb/metb_asmtab.prj},{NB=METB-42-0100-F08-(0)},{MODEL=METB},{SIZE=42 x 42},{STROKE=100},{POS=0},{SHV=-F},{MS=},{ACC1=},{ACC2=},{ACC3=},{SWITCH=},{NSW=},{A=129},{B=64},{CA=max. 42},{CB=19.5},{DD=ø28 x H7 x 1.5 depth},{EF=154},{EG=130},{FA=40},{FB=25},{G=20.0},{IA=M5 x 0.8 x 5 depth},{IB=ø4 x H7 x 5 depth},{IG=M5 x 0.8 DIN 562},{IT=M4 x 7 depth},{K=21},{M=39},{N=20},{P=16},{Q=13},{QB=7},{RA=42},{RZ=60},{SG=82},{SH=18.0},{TM=34.0},{TQ=12},{TR=8},{UF=19.5},{UJ=11.0},{V1=3.2},{V2=4.9},{W1=5.3},{W2=8.6},{X1=3.2},{X2=4.9},{Z1=5.3},{Z2=8.6},{PPATH=metb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
MEDAN
Description
METB - Belt driven units
Bill of material
METB-42-0100-F08-
MODEL
Model
METB
SIZE
Size
42 x 42
42 x 42
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
確定
SHV
Shaft versions
Female shaft ✔
Female shaft
Female shaft
Male shaft
Male shaft
Double male shaft
Double male shaft
MS
Male shaft
Blank
Blank
ACC1
Accessory 1
Blank: without mounting
E: End cap mounting
Blank: without mounting
E: End cap mounting
ACC2
Accessory 2
Blank: without mounting
M: Mid section mounting
M2: 2 set (4 pcs)
Blank: without mounting
M: Mid section mounting
M2: 2 set (4 pcs)
ACC3
Accessory 3
Blank: without switch adapters
A: Limit switch adapters
A2: 2 pcs
Blank: without switch adapters
A: Limit switch adapters
A2: 2 pcs
SWITCH
Sensor switch
Blank: Without switch
RCI : RCI Reed switch
RNI: NPN
RPI: PNP
Blank: Without switch
RCI : RCI Reed switch
RNI: NPN
RPI: PNP
NSW
Number of sensor switch
Blank: Without switch
Blank: Without switch
A
129
129
mm
B
64
64
mm
CA
max. 42
max. 42
mm
CB
19.5
19.5
mm
DD
ø28 x H7 x 1.5 depth
ø28 x H7 x 1.5 depth
mm
EF
154
154
mm
EG
130
130
mm
FA
40
40
mm
FB
25
25
mm
G
20.0
20.0
mm
IA
M5 x 0.8 x 5 depth
M5 x 0.8 x 5 depth
IB
ø4 x H7 x 5 depth
ø4 x H7 x 5 depth
mm
IG
M5 x 0.8 DIN 562
M5 x 0.8 DIN 562
IT
M4 x 7 depth
M4 x 7 depth
K
21
21
mm
M
39
39
mm
N
20
20
mm
P
16
16
mm
Q
13
13
mm
QB
7
7
mm
RA
42
42
mm
RZ
60
60
mm
SG
82
82
mm
SH
18.0
18.0
mm
TM
34.0
34.0
mm
TQ
12
12
mm
TR
8
8
mm
UF
19.5
19.5
mm
UJ
11.0
11.0
mm
V1
3.2
3.2
mm
V2
4.9
4.9
mm
W1
5.3
5.3
mm
W2
8.6
8.6
mm
X1
3.2
3.2
mm
X2
4.9
4.9
mm
Z1
5.3
5.3
mm
Z2
8.6
8.6
mm