??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MF15-R-Q - Small Actuator
Bill of material
MF15-R-Q
IDNR
Ident.#
MF15-R-Q
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
86.5 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
51 mm
H2
Height (Rear view w/o shaft)
60 mm
H3
Height (Rear view with shaft)
75 mm
B
Width
48.5 mm
KOMBI
Combinations (with valve)
for RBQ15..32 valves
AN
Application (text)
The MF15-R-Q actuator with electrical emergency regulationfunction and position feedback is used with two-way and three-way valves from the RBQ15..32 compact valve series.The electrical emergency regulationfunction enables a safe stop in a defined valve position following the failure of the actuator power supply. In its delivered state, the 0% position (valve closed) is set as the emergency control position.
UNENN
Nominal voltage
AC 24 V ±10%; 50/60 Hz; DC 24 V ±10%
LEIST
Power consumption
Dimensioning: 6.8 VA (AC 24 V); 3.3 W (DC 24 V) Nominal: 5.3 VA (AC 24 V); 2.7 W (DC 24 V)
ISTART
Switch-on current
Max. 12 A for a short time
ANST
Control
Continuous control DC 0(2)..10 V; < 0.5 mA
ANSCH
Connection
Built-in cable- 1.5 m; 5 x 0.5 mm²
MABS
Motor switch-off
Actuator spindle: - extending = load-dependent, - retracting = path-dependent
ANZ
Display
LED display for operating voltage and status
GER
Actuating noise
< 28 dB (A) during normal operation dB
HUB
Positioning stroke
max. 4 mm mm
ZEIT
Positioning time
22 s/mm
ZEITN
Emergency positioning time
ca. 5 s/mm
POSN
Emergency control position
Adjustable
F
Positioning force
150 N (nominal) N
RUECKM
Position feedback
DC 2..10 V, 5 mA for 0..100% positioning stroke
STA
Position indicator
Stroke range scale
VBLOCK
Valve exercise
Can be switched on
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
TEMPU
Ambient temperature
During operation: 0..+50 °C °C
FEU
Ambient humidity
During operation: 0..85% r.h., non-condensing
IP
Degree of protection
IP54 only with the appropriate installation position
SK
Protection class
III
EL
Installation position
360° Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
250 g g
NZEIT
Approx. 5 s/mm
NPOS
Adjustable
SRDUNG
DC 2..10 V, 5 mA for 0..100% positioning stroke
NFUNK
Adjustable emergency control end position
SA810ID03
Artikelnummer