??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
MF50 - Emergency actuators
Bill of material
MF50-R
SA010ID04
Manufacturer name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer order number
MF50-R
SA700ID04
Product description
MF50-R actuator with electric emergency function for RBK15..50 und RBQ40..50 (COCON QTR40..50)
SA100ID04
Actuator type
electromotive
SA110ID04
Product group (series designation)
MF50
SA200ID03
CONTROLLER
continuous
SA300ID03
Mechanical transmission
lifting
SA350ID03
Actuator connection
frictional
SA400ID03
Spindle attachment
interlocking
SA500ID03
Applications
water
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID09
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
SA700ID10
power consumption AC at operating voltage
6.200 VA
SA700ID11
power consumption AC (in operation)
6.200 VA
SA700ID13
max. power consumption AC (at rest)
0.700 VA
SA700ID14
power consumption DC at operating voltage
3.000 W
SA700ID15
power consumption DC (in operation)
3.000 W
SA700ID18
inrush current
12.000 A
SA700ID20
max. temperature of medium
120 °C
SA700ID22
Minimum temperature of medium
0 °C
SA700ID24
max. ambient temperature
50 °C
SA700ID25
min. ambient temperature
0 °C
SA700ID26
allowable ambient humidity (in operation)
85 % rF
SA700ID27
condensation allowable
no
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID30
protection class
III in accordance with EN 60730
SA700ID31
sound power level
28 dB(A)
SA700ID32
mass (net)
0.325 kg
SA810ID10
Description/supplementary text for the order number
MF50-R actuator with electric emergency function for RBK15..50 und RBQ40..50 (COCON QTR40..50)
SA010ID02
Part number of the accessory
24
SA71004ID03
emergency actuation function
yes
SA71004ID04
type of emergency actuation function
Mains-independent supply (capacitor, rechargeable battery, battery)