目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Push-pull clamps MFE.30080
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MFE.
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mfe/mfe.prj},{NB=Push-pull clamps MFE.30080},{MODELLO=80/ASX},{ESECUZIONE=Acciaio inox},{A=71},{B=120},{D=38},{E=24},{I=24},{L=10},{M=M6},{N=12},{O=15.5},{P=10},{T=M16X1.5},{U=19},{Z=8},{X=21},{FH=300},{GR=135},{VER=1.000},{DXX=[0:21]},{CODE=GG.AG416},{DESCRIPTION=MFE.30080},{DIM01=35},{DIM02=22},{DIM03=5.5},{DIM04=24},{DIM05=20},{DIM06=8.0},{DIM07=-},{DIM08=4},{DIM09=MFE.80-AS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
MFE. - Push-pull clamps
Bill of material
Push-pull clamps MFE.30080
CODE
Code
GG.AG416
GG.AG416
mm
DESCRIPTION
Description
MFE.30080
MFE.30080
mm
DIM01
b1
35
35
mm
DIM02
b2
22
22
mm
DIM03
d
5.5
5.5
mm
DIM04
h
24
24
mm
DIM05
m1
20
20
mm
DIM06
m2
8.0
8.0
mm
DIM07
m3
-
-
mm
DIM08
s1
4
4
mm
DIM09
For MFE
MFE.80-AS
MFE.80-AS
mm