目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
MS-1020x475-16
IGUCHI KIKO
Ball Transfer for Normal Use
Ball Transfer Units
Magnetic Sheet for Quick Installation
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iguchi/ball20transfer20for20normal20use/ball20transfer20units/magnetic20sheet20for20quick20installation/mg.prj},{NB=MS-1020x475-16},{PREVIEW=../../../_pool_/86/66/mg.png},{MN=MS-1020x475-16},{MH=-},{H=0.8},{LC1=-},{LC2=-},{LC3=-},{PW1=-},{PW2=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
IGUCHI KIKO
Description
MG - Magnetic Sheets
Bill of material
MS-1020x475-16
PREVIEW
MN
Model number
MS-1020x475-16
MS-1020x475-16
MH
Mounting Height
-
(㎜)
H
Height
0.8
(㎜)
LC1
Load Capacity
-
(kgf)
LC2
Load Capacity
-
(N)
LC3
Load Capacity
-
(lbf)
PW1
Product Weight
-
(㎏)
PW2
Product Weight
-
(lb)