??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
SXQD
Description
MG - Stainless steel mini cylinder
Bill of material
MSG2510
MODEL
model
BORE
bore
mm
STROKE
stroke
mm
POS
mm
Enter value for POS
mm
cm
inch
ft
ST1
10,15,20,25,30,40,50,60,75,80,100,125,150 mm
MC
Magnet code
FT
Fixed type
TPC
Tooth pattern code
AB
mm
B
mm
D
mm
E
mm
EA
mm
EB
mm
F
mm
FA
mm
H
mm
K
mm
K3
mm
KB
mm
M
mm
MA
2 mm
P
PT1/8 mm
P3
mm
PA
mm
PB
mm
R
mm
B1
mm
C1
mm
LC1
4 mm
LD1
mm
LH1
mm
LT1
mm
LX1
mm
LZ1
mm
M1
mm
W1
10 mm
X1
mm
Y1
mm
B2
mm
FX2
mm
FD2
mm
FT2
mm
CD3
mm
CZ3
mm
L3
mm
RR3
mm
TT3
mm
TV3
mm
TZ3
mm
TE4
10 mm
TF4
mm
TH4
mm
TV4
mm
TW4
mm
TX4
mm
TY4
mm