??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
MGD20R
Bill of material
MGD20R-6RM
MODEL
Model No.
MGD20R
CON
Connection
INFOTEXT
Product Info
Product Info
A
76
B
φ37
C
86
D
⎕34
E
57
F
16.0
G
20.2
H
20.2
I
2-M5 depth 8
J
φ20.5
K
83.0
L
16.0
M
⎕34
N
80
O
16.0
P
⎕34
Q
44.3