??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MGRT - Manopola girevole ribaltabile
Bill of material
6349100
CODE
code
6349100
MOD
Modello
MGRT /28x88
A
28 mm
H
113 mm
S
25 mm
D
8 mm
N
10 mm
M
M6
D1
2.5 mm
G
7.5 mm
F
4 mm
E
20 mm
B
89 mm
L
109 mm
WGT
weight
111 g
MAT
Materiale
Tecnopolimero nero, finitura opaca. Perno in acciaio e snodo in acciaio cromato.