??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schiedel
Description
MIMAS
Bill of material
STOVE MIMAS 150
IDNR
Ident number
MAT
Material
168873
EAN
EAN/UPC-Code
4051921385253
SAP
Shorttext
STOVE MIMAS 150
A
464 mm
B
464 mm
C
1505 mm
D1
ØD1
140 mm
X
232 mm
NL
Nominal length
1505 mm
WG
Weight
150 kg