??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Mini ball valves, MINI version - Mod. 2945
Bill of material
2945 1/8
MOD
Model
D
DN
6.000 mm
E
mm
G
16.000 mm
L
mm
M
21.000 mm
N
18.500 mm
SW
14.000 mm