??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Camozzi
Description
Mini ball valves, MINI version - Mod. 2946
Bill of material
2946 1/8-8
MOD
Model
A
mm
D
mm
DN
6.000 mm
C
mm
E
mm
G
16.000 mm
L
mm
M
21.000 mm
N
18.500 mm
SW
14.000 mm