您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
C220MA012010MIP
Aircomp
Cylinders
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aircomp/cilindri/line_220_asmtab.prj},{NB=C220MA012010MIP(0__)},{PRODUCT=Cylinder Line 220},{FUNC=MA},{DI=12},{DIX=012},{STROKE=10},{RP=0},{TYPE=Magnetic},{RT=AISI 303 stainless steel},{SEAL=P},{RA1=0},{AC1=0},{FS1=},{AC2=0},{FS2=},{A=M6},{A1=6},{B=M16x1.5},{CH=5},{D=12},{D1=13.27},{D3=18.0},{E=6},{F=16},{K=22},{N=9},{R=M5},{PPATH=line_220/parts/line_220_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Aircomp
Description
Minicylinders ISO 6432 - Line 220 ø8÷25mm
Bill of material
C220MA012010MIP
CODE
Code
C220MA012010MIP
C220MA012010MIP
PRODUCT
Product
Cylinder Line 220
FUNC
Function
Rod retracted single acting
Double acting
Rod retracted single acting
Double acting
DI
Bore size
12
12
STROKE
Stroke
10
25
50
10
25
50
mm
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
確定
TYPE
Type
Magnetic
RT
Rod type
AISI 303 stainless steel
SEAL
Seals material
Polyurethane
Viton (FKM) on request
Polyurethane
Viton (FKM) on request
RA1
Rod accesories
-
Swivel joint self-lubricating
Rod fork and clips
Nut for piston rod
Self-aligning joint
-
Swivel joint self-lubricating
Rod fork and clips
Nut for piston rod
Self-aligning joint
AC1
Front head accessories
-
Flange
Foot
-
Flange
Foot
FS1
Front foot side
N/A
N/A
AC2
Rear head accessories
-
Counter-hinge kit with pin
Nut for head
Flange
Foot
-
Counter-hinge kit with pin
Nut for head
Flange
Foot
FS2
Rear foot side
N/A
N/A
A
M6
M6
A1
6
6
mm
B
M16x1.5
M16x1.5
CH
5
5
mm
D
12
12
mm
D1
13.27
13.27
mm
D3
18.0
18.0
mm
E
6
6
mm
F
16
16
mm
G
75
75
mm
G1
88
88
mm
G2
38
38
mm
G3
48
48
mm
K
22
22
mm
L
18
18
mm
L2
27
27
mm
N
9
9
mm
Q
19
19
mm
R
M5
M5
P
-
mm
M
-
mm